2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LHISD12

Expand Table
EN
1/5
Part Number
PN
Material of Outer Cylinder
MATOC
Hardness of Outer Cylinder
HARDOC
Surface Treatment of Outer Cylinder
STOC
Material of Ball
MATB
Material of Retainer
MATR
Ambient Operating Temperature (deg Celsius)
OT
Accessories
AC
Material of Seal
MATS
Greased Filled
GREASE
Type
TYPE
dr
DDRR [mm]
dr Tolerance
DDRRTOL [mm]
D
D [mm]
1
2
3
4
5
6
7
8
9
LHISD6
52100 Bearing Steel
58HRC~
No Surface Treatment
52100 Bearing Steel
Resin (Duracone M90 or Equivalent)
-20~80
Seal
Nitrile Rubber (-20~120 deg Celsius)
Not Provided
LHISD
6
0/-0.010
12
LHISD8
52100 Bearing Steel
58HRC~
No Surface Treatment
52100 Bearing Steel
Resin (Duracone M90 or Equivalent)
-20~80
Seal
Nitrile Rubber (-20~120 deg Celsius)
Not Provided
LHISD
8
0/-0.010
15
LHISD10
52100 Bearing Steel
58HRC~
No Surface Treatment
52100 Bearing Steel
Resin (Duracone M90 or Equivalent)
-20~80
Seal
Nitrile Rubber (-20~120 deg Celsius)
Not Provided
LHISD
10
0/-0.010
19
LHISD12
52100 Bearing Steel
58HRC~
No Surface Treatment
52100 Bearing Steel
Resin (Duracone M90 or Equivalent)
-20~80
Seal
Nitrile Rubber (-20~120 deg Celsius)
Not Provided
LHISD
12
0/-0.010
21
LHISD13
52100 Bearing Steel
58HRC~
No Surface Treatment
52100 Bearing Steel
Resin (Duracone M90 or Equivalent)
-20~80
Seal
Nitrile Rubber (-20~120 deg Celsius)
Not Provided
LHISD
13
0/-0.010
23
LHISD16
52100 Bearing Steel
58HRC~
No Surface Treatment
52100 Bearing Steel
Resin (Duracone M90 or Equivalent)
-20~80
Seal
Nitrile Rubber (-20~120 deg Celsius)
Not Provided
LHISD
16
0/-0.010
28
LHISD20
52100 Bearing Steel
58HRC~
No Surface Treatment
52100 Bearing Steel
Resin (Duracone M90 or Equivalent)
-20~80
Seal
Nitrile Rubber (-20~120 deg Celsius)
Not Provided
LHISD
20
0/-0.012
32
LHISD25
52100 Bearing Steel
58HRC~
No Surface Treatment
52100 Bearing Steel
Resin (Duracone M90 or Equivalent)
-20~80
Seal
Nitrile Rubber (-20~120 deg Celsius)
Not Provided
LHISD
25
0/-0.012
40
LHISD30
52100 Bearing Steel
58HRC~
No Surface Treatment
52100 Bearing Steel
Resin (Duracone M90 or Equivalent)
-20~80
Seal
Nitrile Rubber (-20~120 deg Celsius)
Not Provided
LHISD
30
0/-0.012
45
Vis komprimeret visning (9 konfigurerbare produkter)
ShorttextFlanged Linear Bushings- Square Flanged - Medium Type with Pilot
Sidste ændring29.05.2023 01:30:40
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties